Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Zanatta Romeo Officine meccaniche
Description
Straight and Helical Racks - Square Flat
Bill of material
CRAA012000800080MOD0050IN08(50_--No-0-0-0-0-0-0-0-0-0-E0)
MODULO
Module
B
Width
mm
Enter value for B
Width
mm
cm
inch
ft
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
ALFA
Helix angle
°
SE
Helix orientation
MODASS
Axial module
0.500000
PASSO
Pitch
1.570796
LMIN
Nominal length
13 mm
L
Nominal length
mm
Enter value for L
Nominal length
mm
cm
inch
ft
NDDD
Number of teeth - straight
32
LRDD
Straight teeth
50.265472 mm
LRH
Helical teeth
50.265472 mm
NDE
Number of teeth - helical
32
FOR
Holes
D2
Hole dimension
mm
D3
Counterbore
mm
P
Pin hole
mm
A
Distance of the hole from the rack head
mm
INF
Distance between holes
mm
NF
Number of holes
T
Counterbore depth
mm
HF
Hole distance from the base
mm
A1
Spin hole distance from rack head
mm
IS
Hole pin distance
50.00 mm
NIS
Number of pin holes
2
TT
Heat treatment
Q
Quality
MAT
Material
ND
Number of pin holes
2.000
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices