Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 30
Company
Zanatta Romeo Officine meccaniche
Description
007 - Rack quality 7 straight toothing grinded teeth and surfaces
Bill of material
CRAA 007 039 150
CODICE
Code
007 039 150
MAT
Material
C45
C45 Quenched and Tempered
C45 + Induction Hardening
39NiCrMo3 Quenched and Tempered
39NiCrMo3 Quenched and Tempered + Induction Hardening
42CrMo4 Quenched and Tempered
42CrMo4 Quenched and Tempered + Induction Hardening
MODULO
Module
4.0
L1
1507.96
Z
Number of teeth
120
B
39
H
39
HO
Ho
35.0
PE
Pe/1000mm
0.062
W
Weight
16.10
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices